DE Logo

Design Envelope 4300 Pumps

Product Image

  • Summary
  • Applications

    HVAC-system pumping and control; general purpose pumping; industrial/process pumping and control (water or glycol based) 

  • Description

    Pipe-mounted UL 778 pumping unit with integrated intelligent controls for space-saving installation and superior energy performance. Saves up to 75% in energy over comparable traditional constant speed or variable frequency operated pump installations. Remote services through internet to enhance reliability and sustain optimal performance over life of pumps.

  • Materials
    • Ductile iron e-coated casing
    • Stainless steel impeller
    • Sintered silicon carbide mechanical seal
  • Configuration

    On-board Intelligent Variable Speed controls with Sensorless control. Split-coupling design and outside balanced or inside single spring mechanical seal. Controls enclosure UL type 12 or UL type 4X for outdoor applications. 0.33-100hp range standard with DEPM motors that reduce losses by more than 20% over NEMA Premium efficiency. Network capable for remote performance management services. 

  • Performance range

    25 to 25,000 USgpm (1.5 to 1500 L/s) flow; 10 to 300 ft (3 to 90 m) head (composite curves available)

  • Temperature

    300oF (150oC)

  • Power Range

    0.33 hp to 1250 hp (0.25 kW to 900 kW)

  • Size

    1" to 20" (25 mm to 500 mm)

Lowest installed cost

  • Vertical In-line design eliminates the need for inertia bases, housekeeping pads, and flex connectors and reduces piping requirements
  • Integrated intelligent controls eliminate separate mounting of variable frequency drive (VFD) as well as procurement, installation (incl. wiring), calibration and upkeep of differential pressure sensor
  • Vertical motor positioning requires up to 60% less floor space compared to other pump configurations.
  • Expertly staggered product line for perfect pump match-up and selection especially in retrofit situations
  • Superior energy performance qualifies for significant cost recovery under utility and government rebate programs
  • Design Envelope selections frequently recommend a smaller motor and/or pump which reduces installed cost.

Pump Models Designed and Engineered for Outdoor Operation

Controls enclosure rated for UL type 4x. Equipped with overhead weather shield to prevent icing in cold weather or overheating in direct sunlight.
»

Lowest operating cost

  • Integrated intelligent controls – combined with perfect component match-up and tuning – for up to 75% in energy savings over traditional constant speed and variable frequency operated pump installations
  • Split-coupling design for easy seal service without removal of pump or motor
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest environmental cost

  • 75% decrease in energy consumption reduces operational greenhouse gas emissions at equal ratio
  • Elimination of inertia bases, housekeeping pads, flex connectors and superfluous piping avoids all procurement related environmental impacts (material, energy, carbon)
  • Equipment downsizing mitigates environmental impacts associated with procuring unnecessarily large equipment
  • Integrated design packs and ships more economically for less packaging waste compared to loose component shipping and assembly
Sustainability

Sustainability

»

Lowest project and operating risk

  • Integrated intelligent controls for fast and easy commissioning as well as reduced radio frequency interference/ improved electromagnetic compatibility
  • Optional performance management for early warnings, online trending and analysis, and reports and summaries
  • Optional sediment filters or separators for extended seal life in contaminated systems
  • Single-source responsibility for optimum design and field support
  • Independent operation through embedded Sensorless control or in conjunction with a building automation system (BAS)
  • ETL Listed - conforms to UL STD 778
  • Certified to CSA STD C22.2 NO.108
Florida power and light

Case study: Supplying energy and leadership

Florida Power & Light has reduced energy costs 68% by upgrading their HVAC system with Design Envelope pumps.
»

Submittals (with touch screen)

(PDF)

Submittals (With DEPM IVS)

(PDF)

Submittals (single-phase)

(PDF)

Submittals (Express Delivery)

(PDF)

Submittals (DEPM)

(PDF)

Submittals

(PDF)


Installation & Operating Instructions

(PDF)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch