Parallel pumping installations using Design Envelope pumps or variable speed pumps in combination with an Armstrong Integrated Pumping System (IPS) or Integrated Pump Control System (IPC). Ideal for new and retrofit secondary and tertiary circuit single-zone chilled water applications in commercial or industrial settings. Also ideal for primary only heating single zone boiler heating applications. For multi-zone circuits and for variable-primary only chilled water applications please refer to Design Envelope 4000 IPS.
Armstrong Parallel Sensorless Pump Control (PSPC) stages individual pumps in a parallel configuration for best overall pumping efficiency. PSPC improves energy efficiency by up to 30% over traditional parallel pumping installations without the use of external sensors. PSPC uses control logic embedded in each Design Envelope pump, IPS, or IPC for optimal orchestration of the full pump array.
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Design Envelope 11550 & 11000 Integrated Plant Control System (Legacy Product)
Design Envelope 9521 Integrated Plant Control System (Legacy Product)
Design Envelope 9521 Integrated Tower Control System
All the parts you need to keep your systems running perfectly.
We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.