DE Logo

Design Envelope 9511 Integrated Plant Control System

Product Image
IP 9511 Isometric
IPC 9511 Front

  • Summary
  • Applications

    Automated chiller plant control for optimizing variable primary flow water-cooled chiller plants.

    The 9511 works in a variable primary configuration and keeps the entire plant including both air-cooled chillers and chilled water pumps running smoothly.

  • Description

    The Armstrong Integrated Air-Cooled Chiller Plant Control System (IPC) boosts energy efficiencies of new and existing chiller plant installations to leading class levels. The IPC 9511 works with all variable primary configurations, keeping the entire plant - including both air-cooled chillers and chilled water pumps - running at optimum performance and occupant comfort.  

  • Configuration

    Integrates with all brands of chillers, pumps, and automation systems. Installs directly with chiller plant equipment. If preferred, the IPC connects seamlessly with any central building automation system (BAS) maintaining full control of the chilled water plant through the BAS

  • Performance range

    Controls up to five chillers and five pumps. No limitations in plant size and cooling capacity

  • Power Range

    No limitations in plant cooling capacity

Lowest installed cost

  • Pre-programmed, field-adjustable unit for fast and easy installation directly to chiller plant equipment
  • Software-based commissioning
  • Superior energy performance qualifies for cost recovery under utility and government rebate programs
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest operating cost

  • Optimum plant control for up to 50% higher energy efficiency over same age, constant speed chilled water plant
  • More effective and gentle equipment operation for up to 10% in extended equipment life and reduced maintenance expenditures
  • Optional ECO*Pulse™ HVAC health management (including predictive maintenance) for reduced plant failure and downtime
  • Intuitive user interface for expedient operator training and simplified, safer plant operation
  • Remote access through internet connectivity for easy troubleshooting and swift software upgrades with uninterrupted plant operation

Lowest environmental cost

  • Optimum plant control for up to 50% higher energy efficiency over same age, constant speed chilled water plant
  • Optimum plant performance for up to 50% lower carbon (greenhouse gas) emissions (avoided electricity generation)

Lowest project and operating risk

  • Intuitive user interface for safer plant operation
  • Remote access through internet connectivity for easy troubleshooting and swift software upgrades with uninterrupted plant operation
  • Field-adjustable unit for easy on-site modifications to system requirements
  • Single-source responsibility for convenient project and product support
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch