DE Logo

Design Envelope 6800Q Boosters (China, APAC, MEA, & India)

Product Image
6800 VMS DE Booster 20-20 PanelUP
6800 VMS DE Booster 30-30 PanelUP

  • Summary
  • Applications

    New and retrofit water boosting installations in mid to large size residential, commercial, or industrial settings (such as apartment buildings, office towers, hospitals, hotels, schools, water treatment plants, factories, etc.)

  • Description

    The Armstrong Design Envelope 6800Q Boosters are fully assembled, programmed, integrated and factory-tested turn-key booster systems. They are equipped with vertical multistage pumps and come in arrangements of 2 to 5 pumps. The integrated controls allow for superior performance and energy efficiency across broad operating envelopes. Most suitable for applications where energy consumption and low maintenance are critical, installation space comes at a premium, and occupant comfort is a high priority.

  • Materials

    Pumps: Stainless Steel 304
    Manifolds: Stainless Steel 304
    Structural: Stainless Steel 304

  • Configuration

    The 6800 Q Booster range offers enhanced features, such as improved touchscreens, more performance envelopes, an easy-to-use selection software, and onboard energy and flow readings both present and historic. 

  • Performance Range

    Up to 612 m3/hr flow; up to 280m (27.5 bar) pressure

  • Power

    Up to 225 kW (300 hp)

Lowest Installed Cost

  • Compact design with up to 45% smaller footprint and related mechanical room space savings over competitive models of equal capacity
  • Integrated intelligent controls eliminate procurement and installation costs (mounting, wiring, calibration) for standalone variable frequency drives
  • Superior energy performance qualifies for significant cost recovery under utility and government rebate programs
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest Operating Cost

  • Integrated intelligent controls – combined with perfect component match-up and tuning – for up to 70% in energy savings over traditional constant speed and hybrid booster systems
  • Advanced software features and operating routines substantially reduce maintenance requirements (e.g. uniform load distribution across all pumps avoids pump overloading and premature failure; controlled soft-fill mitigates water hammer and related plumbing system damages)

Lowest Environmental Cost

  • Design Envelope Permanent Magnet Technology improves energy efficeincy by 15% while reducing water consumption compared to traditional variable speed technology
  • Factory assembled system packs and ships more economically for reduced packaging waste compared to individual component shipments 
Sustainability

Sustainability

»

Lowest Project and Operating Risk

  • High-efficiency performance envelopes allow for a performance comfort zone around the preliminary design point, enabling swift and easy adaptation to changing design, site or operating conditions
  • Integrated intelligent controls afford fast and easy commissioning 
  • Single source-responsibility for optimum design and field support
Maple Leaf Gardens

Case study: Collaborative development and design

Maple Leaf Gardens is saving energy by heating their underground parking by recovering excess heat from the grocery store above.
»

Learn more

(PDFs)


U.S.A. Utility Energy Rebate Info.

360 Service and Support

Design Envelope (PM) 6800Q Booster packages - solution outline

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch