DE Logo

Design Envelope 6800 Vertical MultiStage Boosters (India & China)

Product Image

  • Summary
  • Applications

    New and retrofit water boosting installations in mid to large size residential, commercial, or industrial settings (such as apartment buildings, office towers, hospitals, hotels, schools, water treatment plants, factories, etc.)

  • Description

    The Armstrong Design Envelope 6800 Boosters are fully assembled, programmed, integrated and factory-tested turn-key booster systems. They are equipped with vertical multistage pumps and come in arrangements of 2 to 5 pumps. The integrated controls allow for superior performance and energy efficiency across broad operating envelopes. Most suitable for applications where energy consumption and low maintenance are critical, installation space comes at a premium, and occupant comfort is a high priority.

  • Materials

    Piping: stainless steel 304

  • Configuration

    The 6800 Booster range offers enhanced features, such as improved touchscreens, more performance envelopes, an easy-to-use selection software, and onboard energy and flow readings both present and historic. For the full improved feature set please refer to the Solution Outline for this product.

  • Performance Range

    Up to 450 m3/hr (2000 USgpm) flow; up to 22 bar (370 psi ) pressure

  • Power

    Up to 185 kW (up to 250 hp)

Lowest Installed Cost

  • Compact, light design for 10-15% smaller footprint and related mechanical room space savings over competition models of equal capacity.
  • Integrated intelligent controls eliminate procurement and installation costs for standalone variable frequency drives and HMI/Control panel.
  • Superior energy performance qualifies for significant cost recovery under utility and government rebate programs

 

Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest Operating Cost

  • Integrated intelligent controls – combined with permanent magnet motors (IE5) – for up to 70% in energy savings over traditional constant speed pumps.
  • Pressure setback mode allow optimum pressure control at each load requirements to save energy without compromising comfort.
  • Advanced software features and operating routines substantially reduce maintenance requirements (e.g. uniform load distribution across all pumps avoids pump overloading and premature failure; controlled soft-fill mitigates water hammer and related plumbing system damages)

 

Lowest Project and Operating Risk

  • High-efficiency performance envelopes create a performance comfort zone around the preliminary design point, enabling swift and easy adaptation to changing design, site or operating conditions
  • Integrated intelligent controls afford fast and easy commissioning and remote access to HMI for monitoring and troubleshooting to ensure soft landing of projects
  • Single source-responsibility for optimum design and field support
Sustainability

Sustainability

»

Lowest Environmental Cost

  • Up to 70% decrease in energy consumption reduces operational greenhouse gas emissions by the same amount
  • Factory assembled system packs and ships more economically for reduced packaging waste compared to individual component shipments
  • Full end of lifecycle procedure for components available from a single source

Maple Leaf Gardens

Case study: Collaborative development and design

Maple Leaf Gardens is saving energy by heating their underground parking by recovering excess heat from the grocery store above.
»

You may also be interested in:

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch