AG-R Circulators

Product Image
Design Envelope 4300 Front
Design Envelope 4300 Front

  • Summary
  • Applications

    Residential heating or cooling, potable water, water conservation.

  • Description

    The Armstrong AG-R circulators are designed for quiet operation and zero maintenance. The AG-R line is intended to circulate water or ethylene-glycol solutions in closed hydronic or solar heating systems.  They are easy to install, CE and CB approved and use 230 V, single phase, 50 Hz motors.

  • Materials

    Cast iron volutes

  • Performance Range

    Flow range: 0 - 10.5 m3/hr Head range: 0 - 8 m

  • Temperature

    Max ambient temp 40oC; max fluid temp 110oC

  • Power

    66 W to 271 W

  • Size
    • Union 1½" × 1" bspt
    • Union 2" × 1¼" bspt
    • Union 2" × 1½" bspt

Easy installation

  • Compact design minimizes flange-to-flange dimensions

Learn more

(PDFs)

360 Service and Support

AG-R Series - brochure (India)


You may also be interested in:

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch