3760 ProDoseVDG (3 in 1 Digital Pressurisation, Vacuum Degasser and Dosing)

Product Image

  • Summary
  • Applications

    Sealed Water Systems

  • Description

    Compact, floor standing combined digital pressurisation units with vacuum degasser for use on sealed systems. Maintains a minimum system pressure whilst proportionally providing additive on demand and effectively removing dissolved gasses from the system fluid.

  • Materials

    Cabinet: Mild steel CR4 Powder Coated.
    Break Tank: Polypropylene
    Cylinder: Stainless Steel 304
    Connection: Brass / Polypropylene.
    Pipework: Braided Flexhose / EPDM / Copper.
    Finish: Powder coated.
    Valves: Brass / PTFE.</strong>float>

  • ConfigurationFloor Standing
  • Performance RangeMP 1-6bar, HP 1-8bar PN 10
  • Temperature5 °C / 70 °C.
  • PowerElectric pump, 230V 50Hz 1ph.
  • Size325mm (W) x 633mm (D) x 1390mm (H)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch