3760 Pro (Floor Standing Digital Pressurisation Units) - Single & Twin pump

Product Image

  • Summary
  • Applications

    Sealed Water Systems

  • Description

    Compact, floor standing Pressurisation Unit’s for use on sealed systems to maintain a minimum system pressure requirements whilst monitoring system conditions and logging top-up demand.

  • Materials

    Cabinet: Mild steel CR4 Powder Coated.
    Float: WRAS approved
    Break Tank: Polypropylene
    Connection: Brass / Polypropylene.
    Pipework: Braided Flexhose / EPDM / Copper.
    Valves: Brass / PTFE.

  • ConfigurationFloor Standing
  • Performance RangeLP 0.7–3bar, MP 1-6bar, HP 1.5-8bar
  • Temperature5 °C / 85 °C.
  • PowerElectric pump, 230V 50Hz & 60Hz 1ph models available.
  • Size325mm (W) x 609mm (D) x 912mm (H)
  • Maintains pressure is sealed water systems and logs top up demand.
  • Compact, Floor standing unit
  • Logs top up demand

360 Service and Support

3760 Pressurisation Unit - brochure

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch

Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.