3760 ProDose (Combined Dosing and Digital Pressurisation Units)

Product Image

  • Summary
  • Applications

    Sealed Water Systems

  • Description

    Compact, floor standing combined digital pressurisation units for use with automatic chemical dosing on sealed systems. Maintains a minimum system pressure whilst proportionally providing additive on demand.

  • Materials

    Cabinet: Mild steel CR4 Powder Coated.
    Float: WRAS approved
    Break Tank: Polypropylene
    Connection: Brass / Polypropylene.
    Pipework: Braided Flexhose / EPDM / Copper.
    Finish: Powder coated.
    Valves: Brass / PTFE.

  • ConfigurationFloor Standing
  • Performance RangeLP 0.7–3bar, MP 1-6bar, HP 1.5-8bar PN 10
  • Temperature5 °C / 70 °C.
  • PowerElectric pump, 230V 50Hz & 60Hz 1ph models available.
  • Size325mm (W) x 597mm (D) x 1095mm (H)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch