IVS 102 Intelligent Variable Speed controller

Product Image
IVS 102 Intelligent Variable Speed controller
IVS 102 Intelligent Variable Speed controller - LineDrawing

  • Summary
  • Applications

    Retrofit/ upgrade for HVAC-system pumping, general pumping, and industrial/ process pumping

  • Description

    Intelligent Variable Speed controller to upgrade new and existing constant speed or variable-frequency operated pumps

  • Materials

    Aluminum dye-cast, polymers, electronic circuitry

  • Configuration

    Available in UL type 12 (integrated controls / water contact probability), and UL type 4X (outdoor applications)

  • Performance range

    Available for 1hp to 1250 hp (0.75 kW to 900 kW) motor control

  • Temperature

    115°F (45°C) daily average

Material and labour savings during project installation; energy, cost and carbon savings during operation (over standard pumping practice such as constant speed or variable-frequency drives)

  • Sensorless control eliminates the need for sensors, wiring and time-consuming commissioning 
  • Software intelligence emulates typical sensor-based pumping system control (with differential pressure sensor at the most remote load)
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Reduced project and regulatory risks

Learn More

(PDFs)

360 Service and Support

Armstrong Design Envelope - FAQs

6 pulse vs 12 and 18 pulse Harmonic effect reduction - white paper

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch