DE Logo

Design Envelope 4392 Twin Pumps

Product Image

  • Summary
  • Applications

    HVAC-system pumping; general purpose pumping; industrial/process pumping (water or glycol based)
    Armstrong Design Envelope Pumps with integrated controllers are OSHPD pre-approved!

  • Description

    Pipe-mounted 2-pump unit with integrated intelligent controls for space-saving installation, superior energy performance, and full redundancy during operation. Saves up to 75% in energy over comparable traditional constant speed or variable frequency operated pump installations.

  • Materials
    • Cast iron or ductile iron casing
    • Cast iron or bronze impeller
    • Sintered silicon carbide mechanical seal
  • Configuration

    On-board Intelligent Variable Speed controls with Sensorless control. Controls enclosure UL type 12 or UL type 4X (outdoor applications). Available with NEMA premium motors for significant reductions in energy usage.

  • Performance range

    Up to 1,100 USgpm (69 L/s) flow; up to 100 ft head (30 m)

  • Temperature

    250oF (121oC)

  • Power Range

    1 hp to 7.5 hp (0.75 kW to 5.5 kW)

  • Size

    2" to 6” (50 mm to 150 mm)

Lowest installed cost

  • Vertical in-line design eliminates the need for inertia bases, housekeeping pads, and flex connectors, and reduces piping requirements
  • 2-pump casing for reduced footprint
  • Integrated intelligent controls eliminate procurement, installation (incl. wiring), calibration and upkeep of differential pressure sensors
  • Superior energy performance qualifies for significant cost recovery under utility and government rebate programs
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest operating cost

  • Integrated intelligent controls – combined with perfect component match-up and tuning – provide up to 75% in energy savings over traditional constant speed and variable frequency operated pumping installations
  • Advanced seal design eliminates the need for lubrication and seal adjustments
  • Shorter pipe runs reduce system friction

Lowest environmental cost

  • 75% decrease in energy consumption reduces operational greenhouse gas emissions at equal ratio
  • Elimination of inertia bases, housekeeping pads, flex connectors and superfluous piping avoids all procurement related environmental impacts (material, energy, carbon)
  • Equipment downsizing mitigates environmental impacts associated with procuring unnecessarily large equipment
  • Integrated Twin design packs and ships more economically for less packaging waste compared to loose component shipping and assembly
Sustainability

Sustainability

»

Lowest project and operating risk

  • Integrated intelligent controls combined with perfect component matching and turning make commissioning fast and easy
  • Integrated controls reduce radio frequency interference and improve electromagnetic compatibility
  • Single source-responsibility for optimum design and field support
  • Twin design provides full redundancy in case of emergency or routine servicing
  • ETL Listed - conforms to UL STD 778
  • Certified to CSA STD C22.2 NO.108
  • OSHPD Special Seismic Certification Pre-approval (OSP) No OSP-0422-10
Sainsbury's

Case study: Storing food, moving heat

Sainsbury's is saving 30% on heating and cooling costs using a geothermal heat exchange system.
»

Learn more

(PDFs)

360 Service and Support

 

 

Design Envelope IVS Pumps with Cloud Based Active Performance Management – solution outline

Design Envelope Twin Pumps - solution outline

Design Envelope single-phase power supplement

Armstrong Design Envelope - FAQs

Variable frequency drives and the use of bypasses - fact sheet

Fused Disconnects for use with Design Envelope Pumps - white paper

Design Envelope pump vs. a variable speed drive on the wall - white paper

E-Coating - white paper

Working Clearances of Design Envelope Pump Controls - WhitePaper


Submittals (single-phase)

(PDF)

Submittals

(PDF)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch