FirePak Horizontal Split Case

Product Image
FirePak Horizontal Split Case - Isometric View
FirePak Horizontal Split Case - Front View
FirePak Horizontal Split Case - LineDrawing

  • Summary
  • Applications

    Fire-protection of buildings and other built infrastructure

  • Description

    The Horizontal Split-Case (HSC) FirePak offering features the full range of Armstrong HSC fire pumps, electric or diesel-driven, and controller. All mounted, piped, and wired on a base at the factory.

  • Materials

    Metal base, piping, pump, and control panel; switchgear; electric motor/ diesel engine

  • Configuration

    Optional features include jockey pump, jockey pump controller city by-pass loop, flow meter loop, main relief valve plus waste cone, and diesel fuel tank. 50 Hz and 60 Hz electric versions

  • Performance range

    500 – 3000 USgpm

Lowest installed cost and smallest footprint

  • Factory configured and assembled for up to 30% lower cost and up to 90% less installation time over equivalent separate component supply installation
  • Complete pre-assembled package for eliminating onsite installation waste and motor-pump alignments
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Minimal project and operating risk

  • Complete pre-assembled package, third party certified by ETL (as per NFPA 20 guidelines) with all components certified under UL, ULC, and/or FM (as per NFPA 20 guidelines) for carefree site approval
  • Product design, assembly and testing in a controlled ISO 14000 factory environment for trouble-free installation and lifetime performance
  • Single-source responsibility for convenient project and product support

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started