Armstrong's packaged fire pumping solutions offer tremendous value for developers, building operators and contractors.

  • Complete assembly for up to 30% lower cost and up to 90% less installation time
  • Compact designs requiring up to 60% less floor space
  • All components of packaged fire systems are certified under UL, ULC, and/or FM (as per NFPA 20 guidelines)
    The assembled packages are third party certified by ETL (also per NFPA 20 guidelines)
  • Assembly in a ISO 14000 certified factory for trouble-free installation and performance
  • Single-source responsibility for convenient project and product support

Switch between product groups. Filter by product class and type.

Filters: None selected
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
Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.