Fire-protection of buildings and other built infrastructure
The Armstrong Vertical In-line (VIL) FirePak line features the full range of VIL fire pumps with electric motor and controller. All mounted, piped, and wired on a base at the factory. The complete package is designed to fit through a standard door.
Metal base, piping, pump, and control panel; switchgear; electric motor
Options available include jockey pump and jockey pump controller. 50 Hz and 60 Hz designs. UL, ULC, and/or FM certification
50 – 1500 USgpm
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Use ADEPT Select, Armstrong's selection tool, to quickly and easily select the model you require.
Lowest installed cost. Lowest operating cost.
(PDFs)
FireSet Horizontal Split Case Diesel & Electric
FireSet End Suction Diesel & Electric
FireSet Vertical Turbine Diesel & Electric
All the parts you need to keep your systems running perfectly.
We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.