Fire-protection of buildings and other built infrastructure.
The Armstrong Vertical In-Line (VIL) fire pumps are ideal for applications where space is at a premium. The vertical in-line design saves up to 60% of floor space compared to equivalent horizontal split-case installations.
Metal pump and components; electric motor
50 Hz and 60 Hz designs. UL, ULC, and/or FM certified solutions available
50 – 1500 USgpm, ideal in lower flow, low head applications
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Use ADEPT Select, Armstrong's selection tool, to quickly and easily select the model you require.
Lowest installed cost. Lowest operating cost.
(PDFs)
FirePak Vertical In-Line
FireSet End Suction Diesel & Electric
FireSet Horizontal Split Case Diesel & Electric
All the parts you need to keep your systems running perfectly.
We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.
Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.