Warehouses, Data Centers, High Rise Buildings, Pharma companies, Retrofit opportunities
This product is designed, assembled, and tested to meet the Self-Regulating Variable Speed Fire Pump Unit, as described in NFPA 20 – 2025 Edition. A factory-built integrated fire pump unit consisting of pump, driver, and variable speed control unit, configured to maintain the set pressure until the maximum pump brake horsepower is reached while acting as a variable speed pressure limiting control and/or a variable speed suction limiting control.
Ductile Iron Casing Packed seals Stainless Steel or Bronze Impeller (Material will be chosen at the manufacturers discretion to optimize performance)
50 Hz and 60 Hz designs. UL and ULC Listed
300 USGPM - 1500 USGPM
Maximum ambient temperature + 50°C
Minimum – 20 Hp (50 Hz) 30 Hp (60 Hz) Maximum – 100 Hp (50 Hz) 125 Hp (60 Hz)
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Use ADEPT Select, Armstrong's selection tool, to quickly and easily select the model you require.
Lowest installed cost. Lowest operating cost.
*Savings depend upon area, material cost and number of floors
(PDFs)
FirePak Vertical In-Line
FireSet Vertical In-Line
FireSet Horizontal Split Case Diesel & Electric
FireSet End Suction Diesel & Electric
All the parts you need to keep your systems running perfectly.
We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.