Multi-pump and zone control, optimizing heating or chilled water HVAC and Process systems.
Systems Envelope F10 and F20 delivers advanced multi-zone control that integrates with pumping units to optimize energy performance, system operations with quick installation and start-up
NEMA4/IP54 enclosure with 4.3” (7” and 10” optional) HMI complying with IEC and UL regulation
Integrates seamlessly with Armstrong Design Envelope pumps and most VFD driven pumps in a headered configuration.
Up to 8 pumps, 16 zones (variable primary, secondary or tertiary) and 8 flow sensitive equipments (variable primary)
Cloud Analytics: SE-F10 and SE-F20 are connected, at Smart Start-Up to Envelope Core, the cloud analytics platform that provides valuable and necessary insights into the operation of the hydronic system that’s not provided by regular BAS or BMS.
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Use ADEPT Select, Armstrong's selection tool, to quickly and easily select the model you require.
Lowest installed cost. Lowest operating cost.
(PDFs)
Systems Envelope | SE-A10 and SE-A20
Design Envelope Intelligent Fluid Management System
Design Envelope Chilled-Water Integrated Plant Package
Design Envelope 4300 Pumps
All the parts you need to keep your systems running perfectly.
We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.
This video is provided by YouTube. Playing it may allow YouTube to receive information about your device and activity. Enable Maps and embedded content to play the video.
Allow and play video Cookie Settings