Residential heating applications
The Babelbox BB2 is designed for use in heating systems in which an on-site controller pulses a standard pump via the power line and this pump is to be replaced by a high-efficiency pump. High-efficiency pumps do not react to a pulsed power line and therefore cannot simply substitute for a standard pump. Interposing the Babelbox BB2 solves this issue while retaining the control functions of the system
Pump housing - Cast Iron Impeller - Polyamide (PA-GF 25) Shaft - Ceramic Bearing - Ceramic Bearing Plate - Stainless Steel Can - Stainless Steel
Max ambient temp. +70°C; max fluid temp. +110°C
0.25W (BB2), 4-66W (pump)
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
(PDFs)
BGPA (N)
HEP Optimo (N)
HEP Optimo Geo
Lift Basic
All the parts you need to keep your systems running perfectly.
We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.