Containerized Fire Pump System

Product Image

  • Summary
  • Applications

    Fire-protection of buildings and other built infrastructure

  • Description

    Constructed inside a standard shipping container, the units are easy to ship and install. Fast installation with minimal labour makes it a perfect retrofit solution. No on-site assembly labor or specialized tools are required. Installation requires only that you connect the piping and the power supply.

  • MaterialsHigh Tensile Steel or Corten A
  • Configuration

    Available as single electric, single diesel, one electric plus one diesel, two electric, or two diesel configurations. Optional features include test header lines, city by-pass, and flow meter loops with all required piping and valves.

  • Temperature50°C ambient temperature
  • Size20 ft and 40 ft Standard Shipping Containers

Trouble-free installation and commissioning

  • Complete pre-assembled and enclosed package in accordance with all applicable requirements and standards (NFPA, UL, FM, LPC and/or local codes) for fast and simple installation and site approval.
  • No on-site assembly labor or specialized tools are required. Installation requires only that you connect the piping and the power supply.
  • Portable and easy to maintain, with a modular, fully contained design, you also benefit from easy access for regular operation, maintenance and service.

Easy shipping anywhere in the world

  • A complete fire pump set inside a standard shipping container.
  • Both 20 ft and 40 ft containers available, depending on equipment needs.
  • The entire containerized solution can be removed easily, shipped to a new location, and reinstalled.

Environmental Controls

  • Ventilation with exhaust fans to control internal temperature and enough air supply for a diesel engine.
  • The container is fitted with fans to maintain a comfortable working environment for maintenance.

Learn more

(PDFs)

360 Service and Support

Armstrong Containerized Fire Systems - solution guide