3760 Midi Wall Mounted Digital Pressurisation Units - Single & Twin pump

Product Image

  • Summary
  • Applications

    Sealed Water Systems

  • Description

    Compact, wall mounted pre-commissioned Pressurisation Unit’s for use on sealed systems to maintain a minimum system pressure requirements whilst monitoring system conditions and logging top-up demand.

  • Materials

    Cabinet: Mild steel CR4 Powder Coated.
    Float: WRAS approved.
    Break Tank: Polypropylene.
    Connection: Brass / Polypropylene.
    Pipework: Braided Flexhose / EPDM / Copper.
    Valves: Brass / PTFE.

  • ConfigurationWall Mounted
  • Performance RangeLP 1 – 3 bar, MP 1-6bar
  • Temperature5 °C / 85 °C.
  • PowerElectric pump, 230V 50Hz 1ph
  • Size248mm (W) x 240mm (D) x 547mm (W)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch