Motors

Print Icon Share Icon

Motors

Product Image
Motors
Motors - LineDrawing

  • Summary
  • Applications

    Assembly on commercial pumps

  • Description

    Armstrong pump motors are built with high-quality materials for premium energy-efficiency and long service life

  • Configuration

    ODP (Open drip-proof) IP 23, TEFC (totally enclosed, fan cooled) IP 54 induction motors. Motors >56 frame: NEMA table 12.11 (EPAct / NRCan) or NEMA table 12.12 (EISA / NRCan). NEMA premium efficiency. Generally operating at 2-pole, 4-pole or 6-pole speed T/TS, TC/TSC/TCZ, JM/JP frames

  • Performance range

    Motor sizes and performance align with requirements of Armstrong commercial pump line

  • Temperature

    Designed for class B temperature rise and equipped with superior class F insulation. Maximum ambient temp 40°C (unless approved differently)

  • Power Range

    0.33 hp to 1250 hp

Superior energy efficiency

  • NEMA premium motor efficiency ratings

Design Envelope

Lowest installed cost. Lowest operating cost.

»

Sizes available to match all Armstrong commercial pumps

  • Motor sizes and performance align with requirements of Armstrong commercial pump line

Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Learn more

(PDFs)


Installation & Operating Instructions

(PDF)

You may also be interested in:

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch