4600 Horizontal Split-Case Base-Mounted Pumps

Product Image
4600 horizontal split-case base-mounted pump
4600 horizontal split-case base-mounted pump Sideview
4600 Horizontal Split Case (HSC) Pumps Line Drawing

  • Summary
  • Applications

    HVAC-system pumping; light industrial/ process pumping

  • Description

    The Armstrong 4600 horizontal split-case (HSC) double suction pumps are base mounted and engineered to substantially reduce cost over rival designs across installation, operation, and lifetime maintenance. High-efficiency NEMA-premium motors ensure low energy consumption and cost.

  • Materials
    • Cast-iron, or ductile iron casing
  • Configuration

    Inside single spring mechanical seal

  • Performance range

    Up to 7,000 USgpm (440 L/s) flow; up to 600 ft (180 m) head

  • Temperature

    225°F (107°C)

  • Power Range

    1.5 hp to 500 hp (1.1 kW to 400 kW)

  • Size

    4" to 10" (100 mm to 250 mm)

Low installed cost

  •  ANSI/HI 1.3.5 rigid free-standing baseplate eliminates grouting

Low energy consumption

  • Armstrong 4600 pumps are equipped with high-efficiency NEMA-premium motors for significant reduction in energy consumption and cost

  • Tilted-parting concept to maximize efficiency and reduce inlet turbulence 
  • All motors are suitable for inverter-fed service
Sustainability

Sustainability

»

Low maintenance cost

  •  Leaking seals or noisy bearings can be serviced in minutes without disturbing other components
  • No lubrication or seal adjustments required 
  •  Integral bearing nut for easy bearing removal and re-use 
  •  Mechanical seals and bearings can be replaced easily without opening the pump casing 
  •  Unique cartridge design mechanical seal that uses a standard replacement seal 
  •  Universal replacement seals, bearings, and motors available locally world-wide
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Submittals (50Hz)

(PDF)

Submittals

(PDF)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch