4030 End Suction Base Mounted Pumps

Product Image
4030 End suction Base mounted pump
4030 End suction Base mounted pump Sideview
4030 30-30 FrontUP LineDrawing

  • Summary
  • Applications

    HVAC-system pumping; light industrial/ process pumping

  • Description

    The Armstrong 4030 horizontal end-suction (ES) pumps are engineered to substantially reduce cost over competitor designs across installation, operation, and lifetime maintenance. High-efficiency NEMA-premium motors ensure low energy consumption and cost.

  • Materials
    • Cast iron, ductile iron, or bronze casing
    • Cast iron or bronze impeller
  • Configuration

    Inside single spring mechanical seal.

  • Performance range

    Up to 5,000 USgpm (315 L/s) flow; up to 600 ft (180 m) head

  • Temperature

    250°F (121°C)

  • Power Range

    0.33 hp to 300 hp (0.25 kW to 200 kW)

  • Size

    1" to 8” (25 mm to 200 mm)

Low installed cost

  •  ANSI/HI 1.3.5 rigid free-standing baseplate eliminates grouting 
  •  Pre-lubricated and sealed deep-groove ball bearings for convenient installation (simply pipe, align, wire and start)

Low energy consumption

  • Armstrong 4030 pumps are equipped with high-efficiency NEMA-premium motors for significant reduction in energy consumption and cost 
  • All motors are suitable for inverter-fed service
Sustainability

Sustainability

»

Low operating and maintenance cost

  •  Armstrong 4030 pumps are equipped with high-efficiency NEMA-premium motors for significant reduction in energy cost 
  •  ANSI-style centerline discharge casing eliminates air binding 
  •  Sintered silicon carbide mechanical seal seat for longer life 
  •  Confined casing gasket eliminates blow-outs 
  •  Universal replacement seals, bearings, and motors available locally world-wide
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Submittals (50Hz)

(PDF)

Submittals

(PDF)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch