4300 Vertical In-Line Pumps

Print Icon Share Icon

4300 Vertical In-Line Pumps

Product Image
4300 Vertical In-Line (VIL) pumps
4300 Vertical In-Line (VIL) pump - FrontView
4300 Vertical In-Line (VIL) single pumps

  • Summary
  • Applications

    HVAC-system pumping; light industrial/ process pumping (water or glycol based)

  • Description

    The Armstrong 4300 pipe-mounted pumps are designed for space-saving installation, high operating efficiency, and long service life

  • Materials
    • Cast, ductile iron or bronze casing 
    • Cast iron or bronze impeller
  • Configuration

    Outside balanced or inside single spring mechanical seal

  • Performance range

    Up to 28,000 USgpm (1,800 L/s) flow; up to 500 ft (150 m) head

  • Temperature

    300oF (150oC)

  • Power Range

    1 hp to 1250 hp (0.75 kW to 900 kW)

  • Size

    1.5" to 20” (40 mm to 500 mm)

Low installed cost

  • Vertical In-line design eliminates the need for inertia bases, housekeeping pads, flex connectors, and field alignment or grouting requirements
  • Vertical In-line design minimizes space and pipe requirements
  • Isolated mechanical seal design with optional sediment filters or separators available to extend seal life in contaminated systems
Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Low energy consumption and operating cost

  • Armstrong 4300 pumps are available with high-efficiency NEMA-premium motors for significant reduction in energy consumption and cost
  • All motors are suitable for inverter-fed service
  • Vertical In-line design minimizes pipe requirements and related friction losses resulting in higher system efficiency
  • Split-coupling allows replacement of mechanical seal without disturbing the pump or motor
  • No lubrication or seal adjustments required
Sustainability

Sustainability

»

Low operating risk

  • Universal replacement seals, bearings, and motors available locally world-wide
  • Optional isolated mechanical seal with sediment filters or separators for extended seal life in contaminated systems
  • Vertical In-Line configuration allows for less disruptive pump service (casing stays in place)



Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Submittals (50Hz)

(PDF)

Submittals

(PDF)

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch