4700 Vertical MultiStage Pumps

Product Image
4700 vertical multistage pump
4700 vertical multistage pump Sideview
4700 Vertical MultiStage (VMS) Pumps Line drawing

  • Summary
  • Applications

    Domestic water pressure boosting; fire safety ‘jockey’ systems / system pressure upkeep; boiler feed water pumping

  • Description

    The Armstrong 4700 MultiStage Pumps are designed for reliability and low maintenance cost

  • Materials

    Cast iron or stainless steel casing

  • Configuration

    Inside single-spring mechanical seal.

  • Performance range

    Up to 400 USgpm (25 L/s) flow; up to 900 ft (275 m) head

  • Temperature

    250°F (121°C)

  • Power Range

    0.5 hp to 50 hp (0.37 kW to 37 kW)

  • Size

    1.25" to 4" (38 mm to 100 mm)

Low operating cost

  •  Armstrong 4700 pumps are equipped with high-efficiency NEMA-premium motors for significant reduction in energy consumption and cost 
  •  All motors are suitable for inverter-fed service

Minimal mechanical wear and low maintenance costs

  •  Anti-erosion measures in high-velocity areas of intermediate pump casing 
  •  Square-edge 6 and 12 spline shaft design for reduced impeller wear 
  •  Casing venting to prevent air entrapment and dry running 
  •  Tungsten carbide pump bearing and silicon carbide mechanical seal seat for extended durability 
  •  Flexible floating outer casing to compensate for differing temperature applications
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Learn More

(PDFs)

360 Service and Support

Vertical Multistage Pump Brochure

Vertical Multistage Pump Brochure (India)

E-Coating - white paper

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch