4380 Vertical In-Line Pumps

Product Image
4380 vertical in-line pump
4380 vertical in-line pump Front
4380 Vertical In-Line (VIL) Single Pumps Line drawing

  • Summary
  • Applications

    HVAC-system pumping; light industrial/ process pumping (water or glycol based)

  • Description

    The Armstrong 4380 pipe-mounted pumps are designed for space-saving installation and long service life

  • Materials
    • Cast iron or ductile iron casing 
    • Silicon sintered carbide mechanical seal
    • Cast iron or bronze impeller
  • Configuration

    Inside single-spring mechanical seal

  • Performance range

    Up to 2,500 USgpm (160 L/s) flow; up to 300 ft (90 m) head

  • Temperature

    250°F (121°C)

  • Power Range

    0.33 hp to 60 hp (0.25 kW to 45 kW)

  • Size

    1.5" to 8" (40 mm to 200 mm)

Low installed cost

  • Vertical In-Line design eliminates the need for inertia bases, housekeeping pads, flex connectors, and field alignment or grouting requirements
  • Vertical In-line design minimizes space and pipe requirements
  • Design Envelope selections frequently recommend a smaller motor and/or pump which reduces installed cost

Low energy consumption

  •  Armstrong 4380 pumps are equipped with high-efficiency NEMA-premium motors for significant reduction in energy consumption and cost 
  •  All motors are suitable for inverter-fed service 
  •  Vertical In-line design minimizes pipe requirements and related friction losses resulting in higher system efficiency
Sustainability

Sustainability

»

Low operating risk

  • Universal replacement seals, bearings, and motors available locally world-wide
  • Vertical In-Line configuration allows less disruptive pump service (casing stays in place) 
Service provider

Find a Service Center

Find an authorized Armstrong Service Center in your area.
»

Submittals

(PDF)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch

Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.