4360 Vertical In-Line Single Pumps

Product Image
4360 vertical in-line single pumps
4360 Vertical In-Line (VIL) Single Pumps Line Drawing

  • Summary
  • Applications

    HVAC-system pumping; light industrial/ process pumping (water or glycol based)

  • Description

    The Armstrong 4360 pipe-mounted pumps are designed for space-saving installation and long service life.

  • Materials
    • Cast iron or ductile iron casing
    • Silicon sintered carbide mechanical seal
  • Configuration

    Inside single-spring mechanical seal

  • Performance range

    Up to 350 USgpm (22 L/s) flow; up to 200 ft (61 m) head

  • Temperature

    225°F (107°C)

  • Power Range

    0.33 hp to 15 hp (0.25 kW to 11 kW)

  • Size

    1.25" to 3" (32 mm to 80 mm)

Low installed cost

  •  Vertical In-line design eliminates the need for inertia bases, housekeeping pads, flex connectors, and field alignment or grouting requirements 
  •  Vertical In-line design minimizes space and pipe requirements 

Low energy consumption

  •  Armstrong 4360 pumps are available with high-efficiency NEMA-premium motors for significant reduction in energy consumption and cost
  •  All motors are suitable for inverter-fed service 
  •  Vertical In-line design minimizes pipe requirements and related friction losses resulting in higher system efficiency
Sustainability

Sustainability

»

Low operating risk

  • Universal replacement seals, bearings, and motors available locally world-wide
  • Vertical In-Line configuration allows less disruptive pump service (casing stays in place)
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch

Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.