Envelope Advisor

Product Image

  • Summary
  • Aplicações

    Building HVAC Analytics

  • Descrição

    Envelope Advisor helps facility teams reduce energy consumption, uncover inefficiencies, and maintain optimal system performance all through the Envelope Platform.

    Seamlessly integrate with your existing Building Management System (BMS) and connect to Envelope. Envelope Advisor continuously monitors building systems——to automatically detect , diagnose root causes, and recommend corrective actions.

    It enables two-way communication with control systems, allowing you to run automated commissioning tests, validate sequences, and fine-tune operations in real time. All insights are delivered through the Envelope Platform—empowering facility and energy managers to make smarter, faster data driven decisions across a single building or an entire portfolio of assets.

    Compatible with any brand of equipment. No Armstrong product or equipment is required.

  • Materiais

    Envelope Connect - A10

  • Configuração
    • Commercial offices
    • Hospitals and healthcare
    • Education facilities
    • Government buildings
    • Retail and mixed-use buildings
    • Mission-critical facilities (ie. data centers)

Proactive Fault Detection

  • Identify and resolve issues before they impact performance
  • Continuous monitoring of building’s HVAC l systems
  • Compliant with ASHRAE guideline 36 out of the box
  • 500 + predefined and custom diagnostic rules
  • Real-time alerts with root cause analysis

Track and reduce energy use across your portfolio

  • Delivers real-time insight into energy performance so you can control costs and measure impact
  • Energy dashboards with virtual meters and usage breakdowns
  • Custom baselines, KPIs, and M&V-ready reporting

Fine-tune building systems automatically

  • Supports two-way BMS interaction to validate, adjust, and optimize system operations in real time
  • Automated commissioning and control sequence checks
  • Adaptive tuning of setpoints, deadbands, and reset strategies
  • Reduces time on site and extends equipment life