4280 Motor Mounted Pumps

Product Image
4280 motor mounted pump
4280 motor mounted pump Sideview
4280 motor mounted pumps Line drawing

  • Summary
  • Applications

    HVAC-system pumping; light industrial/ process pumping

  • Description

    The Armstrong 4280 horizontal end-suction pumps are equipped with close-coupled motors to minimize footprint requirements.

  • Materials
    • Cast iron, ductile iron, or bronze casing
    • Cast iron or bronze impeller
  • Configuration

    Inside single-spring mechanical seal

  • Performance range

    Up to 2,000 USgpm (125 L/s) flow; up to 400 ft (120 m)

  • Temperature

    250°F (121°C)

  • Power Range

    0.33 hp to 60 hp (0.25 kW to 45 kW)

  • Size

    1" to 6” (25 mm to 150 mm)

Best-in-class design

  • ANSI style centerline discharge casing eliminates casing vapor lock 
  • Sintered silicon carbide mechanical seal seat for longer life 
  • Confined casing gasket eliminates blow-outs 
  • Pre-lubricated and sealed ball bearings for convenient installation (simply pipe, align, wire and start) 
  • Motor feet mounting only needed with over-hung casing 
  • Compact design

Low energy consumption

  • Armstrong 4280 pumps are equipped with high-efficiency NEMA-premium motors for significant reduction in energy consumption and cost
  • All motors are suitable for inverter-fed service
Sustainability

Sustainability

»

Low operating risk and cost

  • Universal replacement seals, bearings, and motors available locally world-wide 
  • ANSI-style centerline discharge casing eliminates air binding 
  • Pre-lubricated and sealed ball bearings eliminate lubrication requirements
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Submittals (50Hz)

(PDF)

Submittals

(PDF)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch