- Applications
This system is designed for demanding field conditions and rapid deployment. It is engineered to handle extreme industrial and municipal tasks, including:
• Core Infrastructure & Municipal Maintenance
◦ Drain cleaning
◦ Rail culvert cleaning
◦ Cable duct desilting
◦ General infrastructure maintenance
◦ Expanded Applications: Concrete hydro-demolition, bridge deck surface preparation, runway rubber removal, and large-scale graffiti or paint stripping.
• Industrial & Heavy-Duty Operations
◦ Industrial cleaning operations
◦ Expanded Applications: Marine ship hull cleaning (barnacle and marine growth removal), heavy equipment rusts and scale stripping, and deep-tube cleaning for industrial boilers and heat exchangers.
- Description
Conquer the Toughest Environments with All-in-One Power
Unleash unmatched cleaning power wherever the job takes you with the Armstrong Mobile Ultra High-Pressure Wash Unit—a fully integrated, field-deployable system engineered to deliver uncompromising ultra-high-pressure performance alongside maximum operational safety and reliability.
Purpose-built for rigorous infrastructure maintenance and demanding industrial service applications, this powerhouse combines robust pumping, independent power generation, onboard water storage, and advanced safety systems into a single, highly portable platform.
Reflecting Armstrong’s premium industrial engineering approach, the unit is laser-focused on continuous performance stability, comprehensive operator protection, and rapid site deployment. It guarantees extreme durability, ensuring your team has the relentless, on-demand power they need to conquer the most punishing field conditions and maximize productivity.
- Materials
Rugged, Off-Grid Construction (Materials): Built to withstand the punishing conditions of off-grid field deployments and heavy industrial environments, the unit is constructed with uncompromising quality:
• High-pressure rated steel components engineered to handle extreme mechanical stress.
• Industrial-grade pump assemblies built for relentless, continuous operation.
• A heavy-duty trailer skid structure providing a rugged, stable foundation in unpredictable terrains.
- Configuration
Complete, Self-Contained Setup (Configuration): Designed as a fully independent, ready-to-deploy system, the standard configuration includes everything your team needs for immediate action:
• Heavy-duty trailer-mounted skid for ultimate mobility.
• High-performance pressure plunger pump.
• Independent diesel engine drive paired with an onboard generator.
• Independent diesel engine drive paired with an onboard generator.
• Comprehensive discharge manifold and essential accessories.
Advanced, integrated safety and control devices to protect both operators and equipment.
- Performance range
Elite Performance Specifications
• Flow Range: 38 L/min.
• Extreme Pressure: Up to 220 MPa (32,000 PSI) for uncompromising cleaning power.
• Power Output:Driven by a formidable diesel engine producing up to 185 kW.
• Size: Custom Built to fit your exact logistical and deployment requirements.
Custom Engineering for Extreme Environments: Require a higher flow rate than specified? Need to operate in scorching environments (above 50°C) or freezing sub-zero temperatures? Contact Armstrong for a bespoke solution engineered to conquer your most extreme challenges.