High Pressure Umbilical Flushing System

Product Image

  • Summary
  • Applications

    Engineered for High-Stakes Applications
    Whether you are operating offshore or in heavy industry, this system is the definitive choice for:
    • Critical umbilical flushing and precision pressure testing.
    • Securing and servicing blow-out prevention systems.
    • Rigorous hydrostatic testing.
    • Heavy-duty industrial cleaning and powerful descaling.
    • Managing and maintaining complex drilling hydraulic systems.

  • Description

    Unleash Absolute Certainty: The Ultimate High-Pressure Umbilical Flushing System

    When the stakes are high, trust the Armstrong High Pressure Umbilical Flushing System. This elite, engineered industrial solution is purpose-built to deliver flawless, controlled flushing, testing, and commissioning performance for your most critical subsea and hydraulic infrastructure.

    By seamlessly integrating high-efficiency plunger pump technology with state-of-the-art intelligent automation and sensor-driven verification, this system guarantees repeatable performance, razor-sharp pressure control, and absolutely measurable commissioning assurance. Powered by Armstrong’s advanced digital optimisation, it utilizes adaptive control logic to actively slash operational risk, dramatically minimize manual intervention, and significantly elevate lifecycle reliability—even in the most punishing industrial environments.

  • Materials

    Uncompromising Durability & Premium Materials
    Built to outlast the competition and thrive in extreme conditions, featuring
    • Ultra-resilient ceramic ram or tungsten carbide plungers for relentless endurance.
    • Premium, corrosion-defying stainless steel wetted components.
    • Heavy-duty, high-pressure manifold assemblies built for maximum throughput.
    • Rugged industrial-duty bearings and crank systems designed for continuous, heavy workloads.

  • Configuration

    Versatile, Ready-to-Deploy Configurations
    Designed for seamless integration and maximum operational agility, standard setups include:
    • A highly stable skid-mounted pump and motor assembly.
    • A versatile multi-port high-pressure manifold.
    • An advanced, integrated suction and filtration system.
    • Highly responsive hydraulic valve lifters.
    • A comprehensive, integrated control panel featuring advanced automation.
    Powerful Optional Upgrades: Optimize your setup with a variable speed drive, secure hazardous environments with ATEX motors and controls, add a Nitrogen purge system, or request our highly specialized SCCO2 variant.

  • Performance range

    Elite Performance Specifications
    • Flow Range: 10 – 60 L/min of consistent, reliable fluid delivery.
    • Extreme Pressure: 170 – 1100 bar+ for uncompromising force.
    • Power Output: Robust performance ranging from 30 kW to 132 kW.
    • Footprint: Custom Built availability to integrate flawlessly into your exact operational space.
    Demand More? We Engineer It. Require pressure, flow, voltage, or power outside the specified ranges? Need flawless operation in extreme high temperatures or punishing sub-zero conditions? Contact Armstrong today for a completely bespoke configuration engineered to conquer your unique field challenges.

Commissioning Confidence and Process Assurance

  • Data-Driven Accuracy: Guarantee measurable results and eliminate guesswork with automated flushing verification driven by intelligent sensors and advanced control logic.
  • Unwavering Consistency: Maintain strict, repeatable operational parameters with highly stable pressure and flow control designed for critical infrastructure.
  • Streamlined Operations: Drastically minimize human error and operational risk through significantly reduced manual intervention.

Industrial Reliability

  • Exceptional Durability: Maximize your equipment's uptime and longevity using advanced ceramic ram technology engineered for an extended service life.
  • Relentless Performance: Rely on heavy-duty construction built specifically to handle the punishing rigors of continuous, demanding operation.
  • Ultimate Versatility: Seamlessly adapt to diverse project requirements and easily handle various mediums with wide fluid compatibility.

Energy and Lifecycle Optimisation

  • Smart Efficiency: Lower your energy footprint and reduce operational costs by adapting to exact system demands through variable speed integration.
  • Proactive Maintenance: Stay ahead of critical faults and prevent unexpected downtime by leveraging advanced predictive monitoring capabilities.
  • Rapid Servicing: Accelerate your maintenance turnaround times and keep operations flowing smoothly with a design focused on modular serviceable components.

Learn more

(PDFs)

High-Pressure Umbilical Flushing Unit


Replacement Parts