High Pressure Wash Unit (HP Wash Unit)

Product Image

  • Summary
  • Applications

    This system is built for continuous industrial duty and excels in rigorous environments. It is engineered to handle a wide variety of high-demand tasks, including:
    • Core Operations & Testing
    ◦ Hydrostatic pressure testing
    ◦ High-pressure tooling and hydraulic applications
    ◦ Blow-out prevention systems support
    ◦ Drilling and jetting operations
    • Industrial Cleaning & Washing
    ◦ Chimney Wall, ID & FD Fan, and Heat Exchanger Washing
    ◦ Heavy equipment tire and undercarriage washing at mine or construction site exits (e.g., Earthmovers, Truck Loaders)
    ◦ Heavy machinery degreasing, conveyor belt cleaning, and deburring of casted or machined parts
    ◦ Internal tank and vessel cleaning to remove hardened chemical residues
    • Infrastructure & Marine Maintenance
    ◦ Concrete surface preparation, paint removal, and light hydro-scarification for infrastructure repairs
    ◦ Ship hull descaling, barnacle removal, and offshore rig deck washing

  • Description

    Master Your Most Demanding Applications with Precision and Power

    Elevate your operations with the Armstrong High Pressure Wash Unit—a fully integrated, skid-mounted pumping powerhouse engineered to deliver a safe, reliable, and precisely controlled supply of high-pressure water and compatible fluids. Built from the ground up for continuous industrial duty, this system is your ultimate solution for conquering high-stakes, rigorous applications.

    Driven by Armstrong’s advanced system engineering, this unit fuses high-efficiency plunger pump technology with intelligent controls and modular hydraulic components. This sophisticated design guarantees unmatched pressure regulation, maximum operational flexibility, and an exceptionally long service life.

    Experience the future of intelligent performance. Featuring variable speed integration and cutting-edge automation, the unit actively adapts to your workflow through demand-based operation—slashing energy consumption without ever compromising process stability. Whether you require specialized setups for hazardous environments, remote monitoring capabilities, predictive maintenance, or entirely customized performance metrics, the Armstrong High Pressure Wash Unit can be uniquely configured to seamlessly match your exact facility needs.

  • Materials

    To ensure durability and reliability in harsh industrial environments, the system is constructed using premium, heavy-duty components:
    • Ceramic or tungsten carbide rams featuring Kevlar sealing.
    • High-grade stainless steel wetted components.
    • Heavy-duty industrial bearings and crank assemblies.
    • Industrial manifolds and high-pressure-rated components.

  • Configuration

    The system is designed with a modular architecture, offering flexible setups to match your exact facility or field requirements. Standard and optional configurations include:
    • Skid-mounted pump and motor assembly.
    • High-pressure manifold with multiple outlet connections.
    • Integrated suction, return, and filtration system.
    • Hydraulic valve lifter pressure control system.
    • Integrated control panel complete with instrumentation.
    • Optional: Variable frequency drive (VFD) and advanced automation integration.
    • Optional: ATEX-compliant options for operation in hazardous areas.
    • Optional: Trailer-mounted mobile setups or acoustic enclosure configurations available.
    • Complete system available with Diesel Generator for remote sites

  • Performance range

    Performance & Operating Specifications
    • Flow Range: 10 – 60 L/min (model dependent).
    • Pressure Range: 170 – 1100 bar+ for uncompromising force.
    Custom Engineering & Expanded Capabilities For higher head and flow, elevated temperature requirements, or power exceeding 132 kW , please contact Armstrong for a tailored configuration.

  • TemperatureDesigned for ambient industrial operating conditions.
  • Power Range37 – 132 kW

Precise High-Pressure Performance

  • Precise High-Pressure Performance
  • Advanced Pumping Power: Achieve superior fluid delivery through multi-plunger high-pressure pump technology.
  • Consistent Output: Ensure process reliability with stable pressure control across your entire operating range.
  • Instant Adaptability: Respond to changing demands instantly using hydraulic valve lifters for rapid pressure adjustment.
  • Versatile Connections: Streamline your workflow utilizing multiple outlet manifold connections for enhanced operational flexibility.

Industrial Reliability and Safety

  • Unbreakable Build: Trust in heavy-duty construction engineered specifically for relentless, continuous duty.
  • Proactive Protection: Safeguard internal components via integrated filtration and suction management.
  • Ultimate Fluid Versatility: Easily handle diverse operational needs with wide fluid compatibility including water, glycol, and hydrocarbons.
  • Certified Security: Deploy confidently in highly regulated, high-risk environments with hazardous area configurations available.

Energy Optimisation and Flexibility

  • Smart Energy Savings: Reduce operational costs with variable speed drive integration tailored for demand-based operation.
  • Tailored Setup: Adapt the equipment to your exact facility layout leveraging a modular architecture built for customisation.
  • Future-Ready Connectivity: Enhance oversight and control through seamless integration with automation and monitoring systems.
  • Minimized Downtime: Accelerate your servicing intervals using a modular spare parts strategy designed for rapid maintenance.

Learn more

(PDFs)

Armstrong High-Pressure Wash System


Replacement Parts