*Manufactured to order. Contact your local Armstrong representative.

Babel box BB2 & HEP PWM*

Product Image

  • Summary
  • Applications

    Residential heating applications

  • Description

    The Babelbox BB2 is designed for use in heating systems in which an on-site controller pulses a standard pump via the power line and this pump is to be replaced by a high-efficiency pump. High-efficiency pumps do not react to a pulsed power line and therefore cannot simply substitute for a standard pump. Interposing the Babelbox BB2 solves this issue while retaining the control functions of the system

  • Materials

    Pump housing - Cast Iron
    Impeller - Polyamide (PA-GF 25)
    Shaft - Ceramic
    Bearing - Ceramic
    Bearing Plate - Stainless Steel
    Can - Stainless Steel

  • Temperature

    Max ambient temp. +70°C; max fluid temp. +110°C

  • Power

    0.25W (BB2), 4-66W (pump)

  • Size
    3 x M16, pump connections
 

Learn more

(PDFs)

360 Service and Support

Domestic Circulators and Condensate Pumps - solution outline

Circulator pump range - catalogue (UK)

EC Declaration Of Confirmity

Babelbox BB2 and HEP PWM , S3 product group - NonDACH - data sheet

Domestic Circulators and Condensate Pumps - Solution Outline (EU)

Domestic Circulators and Condensate Pumps - Solution Outline (Non EU)

Circulator pump range - catalogue (Non EU)


Installation & Operating Instructions

(PDF)

You may also be interested in:

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch