BUPA (N)

Product Image

  • Summary
  • Applications

    Residential drinking water applications

  • Description

    The BUPA (N) series circulation pumps are wet rotor circulators designed for use in drinking water systems with constant or low variable flow rates.

  • Materials

    Pump housing - Stainless Steel
    Impeller - PSU - GF 20
    Shaft - Ceramic
    Bearing - Ceramic
    Bearing Plate - Stainless Steel
    Can - Stainless Steel

  • ConfigurationManual start up, 3 speed control
  • Performance Range

    Up to 4.0m3/h; Up to 6m head

  • Temperature

    Max ambient temp. +40°C; max fluid temp. +110°C

  • Power

    3 step switch with manual speed selection

  • Size

    1", 1 1/4" and 1 1/2" threaded connections; 130mm, 150mm and 180mm installation lengths

  • Manual start-up feature
  • Space-saving axially integrated termianl box

Learn more

(PDFs)

360 Service and Support

Domestic Circulators and Condensate Pumps - solution outline

Circulator pump range - catalogue (UK)

EC Declaration Of Conformity

Declaration of Conformity to the UBA positive list

BUPA (N) series, T3 product group - NonDACH - data sheet

Circulator pump range - catalogue (Non EU)

Domestic Circulators and Condensate Pumps - Solution Outline (EU)

Domestic Circulators and Condensate Pumps - Solution Outline (Non EU)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch