DE Logo

System Envelope - Fluid Management Station (SE-FMS)

Product Image

  • Summary
  • Applications

    Commercial hydronic systems - heating and cooling
    Data centers and other mission-critical applications
    District energy networks, campus facilities, and multi-building complexes
    Retrofit and new-build projects 

     

  • Description

    The System Envelope - Fluid Management Station (SE-FMS) is a factory-assembled, modular pumping and control system in a single, compact package.

    Designed as part of Armstrong’s Envelope Ecosystem and connected through Envelope Core, each SE-FMS brings together mechanical reliability and digital intelligence, enabling performance monitoring, data-driven optimization, and lifecycle visibility.

    Unlike traditional loose-equipment or custom-engineered skids, SE-FMS leverages Armstrong’s Performance Mapping to define verified performance envelopes, ensuring predictable design outcomes, simplified integration, and long-term efficiency.

    Standardized design and integration:
    - Reduces lead times and engineering complexity
    - Simplifies installation with single-point power and plug-and-play wiring
    - Enables faster startup and commissioning through the Wrench app
    - Ensures long-term optimization via Envelope Core and digital oversight
    - Supports decarbonization with up to 50% lower embodied carbon and up to 30% energy savings compared to conventional installations.

  • Materials

    Carbon steel frame with durable powder-coated finish
    Grooved-end Schedule Standard carbon steel piping
    ANSI Class 150 full-port isolation valves
    UL-listed NEMA 12 painted-steel power and control panels

  • Configuration

    Available in Simplex, Duplex, and Triplex modular assemblies
    Modular design for scalable capacity
    Equipped with Design Envelope Tango Vertical In-Line pumps for built-in redundancy
    Integrated Armstrong DEPC or SE-F10.1 control for optimized redundancy and staging
    combines pumps, Suction Guides, valves, integrated controls (DEPC or SE-F10.1), and power distribution panels
    All configurations share the same:
    Factory-assembled, pre-piped, pre-wired construction
    Plug-and-play installation with single-point power
    Wrench App for commissioning and Envelope Core
    All assemblies are factory-wired, pressure-tested, and quality-verified prior to shipment

     

  • Performance range

    Flow: up to 5,000 US gpm (≈ 1,350 m³/h)
    Head: up to 200 ft (≈ 61 m)
    Motor sizes: 10–80 HP per module, scalable up to 240 HP in triplex configuration
    Performance Envelope: each unit ships with a pre-defined, recommended operating envelope for predictable and optimized performance.

  • Temperature

    Fluid operating range: 5 °C to 95 °C (41 °F to 200 °F)

  • Power Range

    Per pump: 10 HP (2 × 5 HP) to 80 HP (2 × 40 HP)
    Power ranges for available configurations:
    Simplex: up to 80 HP
    Duplex: up to 160 HP total
    Triplex: up to 240 HP total
    Voltage options:
    575V
    460/480V
    208/230V (available only for Tango models up to 20 HP [2 × 10 HP])

     

  • Size

    Piping connection sizes: 6” to 14” suction and discharge
    Footprint: compact modular design with ~30-60% smaller vs. traditional systems, and configurable for mechanical room constraints

Modular Precision

  • Pre-engineered, factory-assembled, pre-wired, and performance-tested modules
  • Compact, modular footprint ideal for space-constrained mechanical rooms
  • Plug-and-play installation with single-source responsibility
  • Patented Parallel Sensorless Pump Control stages and modulates pumps for best efficiency
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Intelligent Control

  • Performance-mapped with integrated controls for predictable and optimized efficiency
  • Envelope Core ensures data-driven optimization and lifecycle visibility
  • Smart, guided commissioning through the Wrench App

 

Proven Efficiency & Sustainability

  • Powered by the Armstrong Integrated Designer selection tool and Parallel Sensorless technology, delivering up to 35 % energy savings compared to conventional installations.
  • Up to 50% reduction in weight and embodied carbon compared to traditional builds
  • Supports LEED and TM65 compliance for sustainable building design

 

Anacostia

Case study: Savings delivered between trains

Anacostia train station reduced energy costs by over $8,500 per year by installing an iFMS.
»

Systems Envelope Fluid Management Station – solution outline

System Envelope Fluid Management Station (SE-FMS) - FAQs



Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.