Flo-Trex Valves 

Product Image
Flo-Trex Valve Isometric
Flo-Trex_Valve_Front_View

  • Summary
  • Applications

    HVAC-system pumping; general purpose pumping; industrial/ process pumping (water or glycol based).

  • Description

    The Armstrong Flo-Trex Valves (FTV) are multi-function pump fittings that reduce equipment and installation costs

  • Materials

    Cast iron, ductile iron; grooved, flanged or threaded connections

  • Performance range

    Suitable for all Armstrong commercial pumps

  • Temperature

    230°F (110°C)

  • Size

    1.25” to 20” (32 mm to 500 mm)

Lower installed cost

  • Replacement of long-radius elbows, non-return check valves, globe valves and/ or butterfly valves for reduced material and labor cost 
  • Fewer pipe connections, down from six (or more) to three for reduced labor cost
Design Envelope

Lowest installed cost. Lowest operating cost.

»

You may also be interested in:

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.