HVAC-system pumping; general purpose pumping; industrial/process pumping (water or glycol based).
The Armstrong Suction Guides (SG) are multi-function pump fittings that provide a 90° elbow, guide vanes, and an in-line strainer. Suction guides reduce pump installation cost and floor space requirements.
Cast Iron, ductile iron; grooved, flanged or threaded connections
Suitable for all Armstrong commercial pumps and pumping systems
230°F (110°C)
1.5” to 20” (40 mm to 500 mm)
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Use ADEPT Select, Armstrong's selection tool, to quickly and easily select the model you require.
Lowest installed cost. Lowest operating cost.
(PDFs)
Design Envelope Chilled-Water Integrated Plant Package
Flo-Trex Valves
All the parts you need to keep your systems running perfectly.
We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.
Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.