Pre-fabricated HVAC systems for a variety of applications including chiller plants, boiler plants, pumping stations, energy transfer stations, substations, cooling tower applications, fire pump systems, and water-based process applications.
Armstrong pre-fabricated HVAC Systems include a combination of: structural, process equipment, controls, electrical gear, and even environmental enclosures that are designed and fabricated to customer specifications. In addition, the program offers a full range of catalogued pre-engineered designs selectable from our on-line software – which includes 2D and 3D CAD files for immediate drag-and-drop into mechanical room designs. Engineered to order (custom) HVAC Systems such as Fluid Management Systems, Heat Transfer Packages, and Packaged Plant Rooms can be ordered by contacting your local representative.
System capabilities address process requirements up to header sizes of 36” (900 mm), and multiple fluid streams with parallel or serial configurations
Systems can be designed for indoor or outdoor applications in environments ranging from -40oF (-40oC) up to +120oF (52oC)
Unlimited
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Use ADEPT Select, Armstrong's selection tool, to quickly and easily select the model you require.
Armstrong HVAC System designs and full factory integration reduce the onsite civil structure as well as process superstructure requirements. Off-site fabrication also cuts on-site overhead costs and risks associated with traditional field fabrications, such as project management, logistical coordinators, insurance costs, losses through damaged components, or penalties due to missed commissioning dates
Design Assist optimizes HVAC system layouts across all system components (piping, boilers, chillers, pumping configuration) freeing up valuable building/mechanical room space for other purposes
Lowest installed cost. Lowest operating cost.
Sustainability
Design Envelope Chilled-Water Integrated Plant Package
Design Envelope Intelligent Fluid Management System
OPTI-VISOR™
Systems Envelope | SE-A10 and SE-A20
All the parts you need to keep your systems running perfectly.
We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.
Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.