Vertical In-line – Retrofit to Design Envelope

Print Icon Share Icon
DE Logo

Vertical In-line – Retrofit to Design Envelope

Product Image
VIL - Retrofit to Design Envelope
VIL - Retrofit to Design Envelope
VIL - Retrofit to Design Envelope FrontView
VIL - Retrofit to Design Envelope SideView
VIL - Retrofit to Design Envelope BackView

  • Summary
  • Applications

    HVAC-system pumping and control, general purpose pumping (water or glycol based)

  • Description

    A retrofit of an existing constant speed Armstrong Vertical In-line to a Armstrong Design Envelope Vertical In-line pump utilizing the existing casing and replacing all other components.

    Pipe-mounted with integrated intelligent controls for continued space savings and superior energy performance.  Saves up to 70% in energy compared to traditional constant speed pump installations.

  • Materials
    • Cast-iron or ductile iron casing
    • Bronze impeller
    • Sintered silicon carbide mechanical seal
  • Configuration

    On-board intelligent variable speed controls with Sensorless control.  Split coupling and outside balanced or inside single spring mechanical seal.  Controls enclosure UL type 12 or UL type 4X for outdoor applications.  

  • Performance range

    25- 25,000 US gpm (1.5 to 1500 L/S) flow, 10 – 300 ft (3 to 90m) head  (composite curves available)

  • Temperature

    Up to 300oF (150oC)

  • Power Range

    1 hp to 1250 hp (0.75 kW to 900 kW)

  • Size

    1.5” to 15” (40 mm to 400 mm)

Lowest installed cost

All the benefits of Design Envelope with an even lower installed cost.

  • The retrofit does not require pipe changes or even disconnecting the casing so no fewer hours are required for the work and no pressure test is required
  • There are savings in the product cost as there is no casing
  • The insulation does not need to be removed and replaced
  • Relative to the installation of a separate third party drive, there is no additional wiring because wiring is already available to the motor
  • Superior energy performance qualifies for utility or government rebate programs in many jurisdictions
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest operating cost

  • Integrated intelligent controls – combined with perfect component match-up and tuning – for up to 70% in energy savings when compared with the existing constant speed – constant flow application
  • Split-coupling design for easy seal change service without removal of the pump or motor
Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Lowest environmental cost

  • Up to 70% reduction in energy cost and associated greenhouse gas emissions
  • Keep existing casing out of landfill or recycling
  • Keep existing insulation on casing
  • Reduce shipping weight of heavy casing from foundry to assembly plant to customer

Sustainability

Sustainability

»

Lowest project and operating risk

  • Integrated intelligent controls for fast and easy commissioning as well as reduced radio frequency interference/improved electromagnetic compatibility
  • Independent operation through embedded Sensorless control or in conjunction with a building automation system (BAS)

Learn more

(PDFs)


U.S.A. Utility Energy Rebate Info.

Vertical In-Line Retrofit - solution outline

VIL Retrofit to Design Envelope - FAQs


BIMs, models & drawings


Typical specs

(DOC)


You may also be interested in:

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch