FireSet Vertical In-Line

Print Icon Share Icon

FireSet Vertical In-Line

Product Image
FireSet Vertical In-Line
FireSet Vertical In-Line - LineDrawing

  • Summary
  • Applications

    Fire-protection of buildings and other built infrastructure.

  • Description

    The Armstrong Vertical In-Line (VIL) fire pumps are ideal for applications where space is at a premium. The vertical in-line design saves up to 60% of floor space compared to equivalent horizontal split-case installations. 

  • Materials

    Metal pump and components; electric motor

  • Configuration

    50 Hz and 60 Hz designs. UL, ULC, and/or FM certified solutions available

  • Performance range

    50 – 1500 USgpm, ideal in lower flow, low head applications

Lower installed cost and smaller footprint

  • Lower pump cost compared to horizontal split-case and end-suction designs at equivalent duties
  • Vertical In-Line design for eliminating onsite inertia base, off-set piping, and motor-pump alignments
  • Vertical motor positioning for up to 60% lower footprint compared to horizontal split-case designs. Suitable for tight spaces not accessible to other fire pump configurations
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lower operating risk

  • Superior mechanical features including standard packing, permanently greased motor bearings, and seal recirculation lines reduce maintenance downtime by up to 20% compared to standard fire pump products
Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
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
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch