Enclosed Fire Pump Packages

Print Icon Share Icon

Enclosed Fire Pump Packages

Product Image
Fire enclosed package

  • Summary
  • Applications

    Fire-protection of buildings and other built infrastructure

  • Configuration

    Available as single electric, single diesel, one electric plus one diesel, two electric, or two diesel configurations. Optional features include tamper switches, test header lines, city by-pass and flow meter loops with all required piping and valves.

  • Benefits

    Armstrong enclosed fire pump packages combine a fire pump system, piping, electrical and exhaust components, and a weather-proof enclosure. Pump packages are designed, built and tested in a controlled ISO 14000 certified factory environment and shipped to site ready for installation

Trouble-free installation and commissioning

  • Complete pre-assembled and enclosed package in accordance with all applicable requirements and standards (NFPA, UL, FM, LPC and/or local codes) for fast and simple installation and site approval 
  • Complete installation in as little as 4 hours (with only external suction, discharge and power connections required on site) for minimal on-site labor and shortened project timelines

Minimal project and operating risk

  • Package design, assembly and testing in a controlled ISO 14000 factory environment for trouble-free installation and lifetime performance 
  • Complete pre-assembled and enclosed package in accordance with all applicable requirements and standards (NFPA, UL, FM, LPC and/or local codes) for carefree site approval 
  • Certified for use in locations subject to severe hail and hurricane-force winds (including missile impact from wind-born debris) 
  • Single-source responsibility for convenient project and product support

Design Envelope

Lowest installed cost. Lowest operating cost.

»
  • |

  • |

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch