Design Envelope Intelligent Fluid Management System 

Print Icon Share Icon
DE Logo

Design Envelope Intelligent Fluid Management System 

Product Image
iFMS Isometric
iFMS Sideview

  • Summary
  • Applications

    Commercial or industrial closed-loop systems, including HVAC chilled-water systems, boiler systems, cooling tower systems, or process water loops.

  • Description

    The Armstrong Intelligent Fluid Management System (iFMS) integrates superior pump- and control technology into a single pumping solution yielding both compact and carefree installation as well as superior energy performance. iFMS is ideally suited for partial or all variable speed chilled-water plant applications (variable primary flow, variable secondary flow, variable condenser water flow). In combination with Parallel Sensorless control iFMS saves 30% or more in energy over any other parallel pumping configuration available today.

  • Configuration

    Up to 4 pumps in one unit. Catalogue-based pre-engineered solutions or designed to customer specification. Integrated control system (IPS 4000, IPC 11550) or connecting to chiller plant/BMS control. Optional single point power panel

Lowest installed cost

  • Factory-designed, built, and tested assembly for fast and easy installation and up to 25% lower installed cost compared to standard practice (loose components, on-site build)
  • Superior energy performance qualifies for considerable cost recovery under utility and government rebate programs
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest operating and environmental cost

  • Complete pre-assembled unit – combined with perfect component match-up and tuning – for up to 60% in energy and carbon savings over traditional constant speed and variable frequency operated pumping installations
  • Elimination of inertia bases, housekeeping pads, flex connectors and superfluous piping avoids all procurement related environmental impacts (material, energy, carbon)
  • Parallel Sensorless control for an additional 30+% increase in energy efficiency over standard pump-sequencing practice
  • Integrated design packs and ships more economically for less packaging waste compared to loose component shipping and assembly
Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Lowest project and operating risk

  • Product design, assembly and testing in a controlled ISO 14000 factory environment for trouble-free installation and lifetime performance 
  • Single-source responsibility for convenient project and product support
Anacostia

Case study: Savings delivered between trains

Anacostia train station reduced energy costs by over $8,500 per year by installing an iFMS.
»

Installation & Operating Instructions

(PDF)


Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
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
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch