DE Logo

Design Envelope Fire Pump 

Product Image

  • Summary
  • Applications

    Warehouses, Data Centers, High Rise Buildings, Pharma companies, Retrofit opportunities

  • Description

    This product is designed, assembled, and tested to meet the Self-Regulating Variable Speed Fire Pump Unit, as described in NFPA 20 – 2025 Edition. A factory-built integrated fire pump unit consisting of pump, driver, and variable speed control unit, configured to maintain the set pressure until the maximum pump brake horsepower is reached while acting as a variable speed pressure limiting control and/or a variable speed suction limiting control.

  • Materials

    Ductile Iron Casing
    Packed seals
    Stainless Steel or Bronze Impeller (Material will be chosen at the manufacturers discretion to optimize performance)

  • Configuration

    50 Hz and 60 Hz designs. UL and ULC Listed

  • Performance range

    300 USGPM - 1500 USGPM

  • Temperature

    Maximum ambient temperature + 50°C

  • Power Range

    Minimum – 20 Hp (50 Hz) 30 Hp (60 Hz)
    Maximum – 100 Hp (50 Hz) 125 Hp (60 Hz)

Limited Time Offer - Design Envelope 3 Year Total Warranty …

  • when the 3-year subsciption to Fire Pump Manager is purchased at the time of pump purchase.

Lowest Installed cost

  • Reduced number of PRV’s
  • Allows for a safer, more reliable sprinkler system design at a lower cost through reduced reliance on PRV's
  • Fire pump controller starting type – Across the line
  • Simpler Installed VIL fire pumps as compared to HSC fire pump
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Reduce System maintenance cost

  • Reduced maintenance costs due to fewer PRV's Installed.
  • Overall cost savings by reduced system testing.

Flexibility in System design

  • For varying suction pressure,
  • Simplified Design with fewer components,
  • Space Savings in the pump room (as compared to HSC Fire pump)
  • PRV Installation Elimination of drain requirements
  • Elimination of safety factors for supply pressure variation

Transparency of Operating performance

  • Increased reliability and safety.
  • Municipal supply pressure data points
  • Electronic data capture of pump operation
  • Recorded test data
  • Pump analytics
  • Timely notifications for impending issues
  • Analytical Insights
  • Condition based maintenance

*Savings depend upon area, material cost and number of floors


Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch

Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.