ARMPak 8200 Packaged Pumping Systems

Product Image
ARMPak 8200 Packaged Pumping Systems

  • Summary
  • Applications

    Heating and cooling, plumbing and waste water, especially in tight spaces in mechanical rooms where parallel pumping is needed with or without optional standby pump

  • Description

    The Armstrong 8200 ARMPak pumping packages are specifically designed to meet the requirements of chilled water and heating water systems in commercial buildings. They are available in duplex and triplex configurations, with fixed or variable speed control. Suitable for space constrained installation, parallel pumping and optional stand-by pump

  • Configuration

    4280V or 4200V pumps, Flo-Trex valves, optional IPS controls and variable frequency drive(s) with bypasses, NEMA 1 control panel (including gauges and interconnecting piping), headers, valves, and fittings

  • Size

    3”, 4” and 6” header sizes

Low installed cost

  • Duplex and triplex configurations plus fixed or variable-speed control options for easy adaptation to system load, control, and space requirements 
  • Integral header and base for easy and compact installation 
  • Mix and match of multiple ARMPak units enables mechanical room space optimization

Seamless system communication

  • Variable-speed ARMPak controls include pre-installed terminal blocks for seamless connectivity and communication between multiple units

Sustainability

Sustainability

»

Low project and operating risk

  • Pumping package and controls are UL listed for maximum operating security 
  • Optional stand-by pump for constant system availability during maintenance or unexpected failures

Service provider

Find a Service Center

Find an authorized Armstrong Service Center in your area.
»

Learn more

(PDFs)

81 11_ARMPak


Submittals

(PDF)

Cross-reference catalog

(PDFs)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch

Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.