System Envelope Energy Transfer Station (SE ETS)

Product Image

  • Summary
  • Applications

    Designed for indoor applications that include but not limited to District energy building load energy transfer station, Waterside economizer/ cooling tower, Pressure break, Geosource heat sink or heat source, Boiler Circuit application, Sector coupling and Tertiary loads

  • Description

    Armstrong’s System Envelope technology reimagines the HVAC system as a network of integrated, intelligent subsystems, delivering value far beyond standard alternatives. With the embedded System Performance Envelopes in its control software, the System Envelope Energy Transfer System seamlessly aligns operating heat load and pumping data. This integrated packaged solution proactively adjusts flow, reducing energy consumption by more than 30%. Designed to seamlessly unite with existing HVAC equipment and BAS to deliver a factory tested solution for fluid flow and heat exchange, combining reliability, efficiency, and intelligence to offer unmatched value compared to any alternative.

  • Materials

    Armstrong’s Brazed Plate Heat Exchangers with 316 Stainless Steel Plates for the Heat Transfer Module, and Design Envelope Tango Pumps with on-board Intelligent Sensorless control and an optional Pressure Independent Control Valve.

  • Configuration

    A factory-assembled and fully tested packaged system, complete with integrated system controls for seamless operation. Consists of a Heat Transfer Module that incorporates up to three brazed plate heat exchangers for optimal energy transfer and a Pumping Module with customizable options that include pumps or pump-and-pressure independent control valve combinations to regulate fluid flow effectively.

  • Performance range

    Heat Load 950 - 7125 MBH (278 - 2088 kW)
    Flow 190 – 1425 USgpm (12 – 90 L/s)

  • Power Range

    5HP to 40HP

  • Size

    Heat Transfer Module available in Simplex, Duplex and Triplex
    Pumping Module available with x2 DE Tango or x1 DE Tango + x1 PICV

Lowest installed cost

  • Compact design uses up to 75% less floor space than traditional approaches. Lower overall height means the system fits in a standard room with 8 ft ceilings.
  • Systems can be delivered as a set of factory built modules, which can pass through regular elevator door, to be assembled on site. Modules can be added as needed, so your installation is future-proofed against changes to HVAC load
  • Easy installation and commissioning process combined with minimized costs for bas points. Factory programmed, calibrated and tested systems reduce time and risk during commissioning

Lowest operating cost

  • Pre-programmed optimization algorithms are available for even better efficiency in select applications.
  • Proactive management minimizes the possibility of a system outage and emergency service costs.
    Maintaining return temperature on the source side and supply temperature on the load side
  • Capacity matching: maximize source side Delta T with constant temperature approach and constant load side Delta T
  • Flow matching: matching the source side mass flow with the load side mass flow
  • Customized optimal mode: maximize source side Delta T with variable temperature approach and variable load side Delta T
  • Internal sensors and monitoring functions provide alerts and trending related to flow and heat transfer, vibration, power draw, RPM, sensor failure, heat imbalance, clogging and communication errors.
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest project and operating risk

  • Packaged systems solutions with performance certified by ETL, assembled and tested at an ISO 14001 certified facility to ensure investment grade performance for developers, operators and contractors
  • Application specific algorithms and control sequences the user can choose to optimize operation for best energy efficiency and reliability reducing the need for custom designs and programming. Algorithms are based on industry best practices and patented methods for best efficiency.
  • Powers and optimizes buildings by precisely controlling the temperature differential on the load side. This maximizes energy transfer, prevents utility backcharges, and minimizes overall power consumption. It also offers options for pressure-independent controls and seamless staging of multiple heat exchangers for enhanced efficiency and flexibility.
  • Built with a standard pressure rating of 150 psi, ensuring easy installation and commissioning. Advanced algorithms enable precise control of outlet temperature, load-side temperature differentials, or supply-side temperatures, seamlessly integrating with pumps or pressure-independent control valves. Minimum and maximum flow parameters safeguard chillers and boilers, enhancing system protection and reliability.
Sustainability

Sustainability

»

Learn more

(PDFs)

360 Service and Support

 

 

System Envelope_Energy Transfer Station – solution outline


Installation & Operating Instructions

(PDF)

Cross-reference catalog

(PDFs)

Find Parts Kits you need

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch