Residential water boosting
The pressurization pumps are small boosting pumps composed of a Cast iron wet rotor circulator with a motor suitable for voltage 127/1/60Hz, including a separate brass flow switch with a 3 position selector switch
Volute - Cast Iron Flow - Brass
In normal operation, with the 3-position selector switch in Auto position, the flow switch will detect water flowing in the piping and start the pump to boost the pressure.
46 l/min: 0 to 46 l/min; 0 to 8.2 m 107 l/min: 0 to 107 l/min; 0 to 9.7 m
Ambient temp: 2°C to 50°C Water temp: 2°C to 80°C
46 l/min: 101 watts 107 l/min: 233 watts
46 and 107 l/min: 1” NPT connection.
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Find a Service Center
(PDFs)
(DOC)
Astro Express 2 Hot Water Recirculation System
Astro 2 Circulators
Design Envelope Compass R Circulators
Circuit Balancing Valves (2½” - 12”)
All the parts you need to keep your systems running perfectly.
We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.
This video is provided by YouTube. Playing it may allow YouTube to receive information about your device and activity. Enable Maps and embedded content to play the video.
Allow and play video Cookie Settings