Astro Express 2 Hot Water Recirculation System

Product Image
Astro Express 2 Hot Water Recirculation System
Astro 2 Hot Water Recirculation System Line drawing

  • Summary
  • Applications

    Domestic water distribution in standard two-pipe plumbing installations

  • Description

    The Armstrong Astro Express 2 hot water recirculation system is a combination of circulator and low-flow (LF) valve that provides instant hot water in a residential plumbing system. The LF valve shifts cooled hot water into the cold water supply line instead of into the drain. This means far less cooled water is wasted each time the hot water faucet is opened – saving an average of 12,000 gallons of water annually for a typical four-person household. Ideal for retrofit applications.

  • Materials

    Stainless steel (circulator) and lead-free bronze (valve)

  • Configuration

    Circulator plus low-flow valve

  • Performance range

    0 USgpm to 9.5 USgpm flow; 0 ft to 6 ft head

  • Temperature

    Max ambient temp 40°C; max fluid temp 110°C

  • Power Range

    33 W

  • Size

    1.25” union

Water savings

  • Hot water recirculation with instant hot water at the tap reaps an average annual water savings of 12,000 gallons (based on a family of four spending over 90 hours per year waiting for hot water to arrive at the tap)
Sustainability

Sustainability

»

Easy and quick setup

  • Unique valve design for individual adjustment to specific installation needs (only such system currently available) 
  • Factory tested and pre-wired for maximum installation safety and convenience 
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Learn more

(PDFs)

360 Service and Support

Astro Express 2 Hot Water Recirculation - contractor sellsheet

Astro Express 2 Hot Water Recirculation - new home buyer sellsheet

Astro Express 2 Hot Water Recirculation - contractor booklet

Astro 2 Hot Water Re-circulation Systems - brochure

Hydronic Solutions - digital catalog

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch