CCE3 Intelligent Self-Priming Variable Speed Constant Pressure PumpĀ (Only available in Middle East/Africa)

Product Image

  • Summary
  • Applications

    Heating and cooling applications

  • Description

    The CCE3 pump is a high efficiency horizontal centrifugal pump that is equipped with ECM technology (electronically commutated, synchronous motor with permanent magnet motor). 

  • Materials

    Stainless Steel threaded connections

  • Performance Range

    Up to 5m3/h (83 l/min) flow; up to 45m (4.5 bar) head

  • Temperature

    Max ambient temp. 55°C; max fluid temp. 70°C

  • Power

    180 - 250v, 50/60 Hz, 1 Phase

  • Size
    Threaded connection G1" x G1" 

Reliability

  • High quality Stainless Steel threaded connections
  • Motor protection with 14 fault alarm alerts and automatic pump shutoff
  • Pressure tank to prevent pump from repeatedly switching on/off in case of leakages that would wear out the pump

Low maintenance cost

  • Maintenance free, 14 fault alarms displayed on integrated control panel

Easy installation

  • 3 Step do it yourself (DIY) installation with self-priming

Energy-saving

  • High efficiency IE4 permanent magnet motor combined with intelligent variable speed control to give IE5 efficiency

Learn more

(PDFs)

360 Service and Support

CCE3 Intelligent Self-Priming Variable Speed Constant Pressure Pump - Flyer




Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch