CA series Stainless Steel Centrifugal Pump

Product Image

  • Summary
  • Applications

    Domestic water supply and pressure boosting; Heating and cooling for industrial process; Water supply for civil, agricultural, and industrial plants; Irrigation

  • Description

    The CA series stainless steel centrifugal pumps with back pull-out design are designed for continuous operation, offering excellent corrosion resistance with stainless-steel casing and impeller.

  • Materials

    Casing / Impeller: Stainless Steel, AISI 304 / AISI 316
    Mechanical Seal: Carbon / Silicon carbide

  • Performance Range

    Up to 200 m3/h (3333 lpm) flow; max working pressure 10 bar

  • Temperature

    Maximum Liquid temperature: +104°C.

  • Power

    1.1 kW to 37 kW

Reliability

  • High quality stainless-steel casing & impeller for excellent corrosion resistance
  • Totally Enclosed Fan Cooled induction motor with oversized Greased-for-life ball bearings
  • Inbuilt thermal overload protection

 

Low maintenance cost

  • Robust construction & designed for Continuous Operation

 

Energy Saving

  • Can adopt to smart controls integration Energy efficient for a longer period.
Sustainability

Sustainability

»

Learn more

(PDFs)


360 Service and Support

CA series Stainless Steel Centrifugal Pump - brochure


BIMs, models & drawings


Typical specs

Technical overview


Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch

Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.