Expansion tanks use compressed air to maintain system pressures by accepting and expelling the changing volume of water as it heats and cools. Diaphragm or bladder tank designs isolate the expanded water from the pressure controlling air cushion – which is pre-charged at the factory and can be adjusted in the field to meet final system requirements
-10 to 100 deg C
8 Liters to 1000 liters
Use ADEPT Select, Armstrong's selection tool, to quickly and easily select the model you require.
Low operating cost and risk
Easy Maintenance
3760 DualSys (Dual System Digital Pressurisation Units) - Single & Twin Pump
Plate and Frame Heat Exchangers
Dirt & Air Separators
This video is provided by YouTube. Playing it may allow YouTube to receive information about your device and activity. Enable Maps and embedded content to play the video.
Allow and play video Cookie Settings